??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS Q40BBAA-PSCFHC-EP00,3-GS49
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS Q40BBAA-PSCFHC-EP00,3-GS49
VERF
Availability
Available
BC
Order code
BCS0134
TC
Product identifier
BCS Q40BBAA-PSCFHC-EP00,3-GS49
PX
Product view
48020_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor non-contacting
W
Weight
0.036 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS0134
DESCRIPT
Description
Dimension = 40 x 40 x 10 mm, Series = Q40, Installation = flush with container outer wall, Connection = Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR, Switching output = PNP normally open (NO), Switching frequency = 10 Hz, Sensitivity = media-dependent, adjustable, Function = Smart Level 50, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = PBT, Material sensing surface = PBT, Ambient temperature = -5...85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE, UKCA, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.